HICC-P-0100E

D1 and SVGA H.264 IP Box Camera

Honeywell HICC-P-0100E network camera combines world-class imaging and camera technology with the IP networking innovation, providing streaming images in 25/30 frame per second (fps) in D1 and SVGA resolution. The HICC-P-0100E delivers high quality images, making it an ideal choice for critical facilities to apply advanced surveillance standard.

Featuring H.264 high profile compression format, the HICC-P-0100E saves network bandwidth and storage even for high frame rate recording.

The HICC-P-0100E is equipped with built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera using the network, eliminating the need for a separate power supply and reducing the cost of installation. For additional installation flexibility, the HICC-P- 0100E can also be powered with DC 12V and AC 24V.

  • Features
  • Specifications
  • Download