Honeywell’s 7845i-ENT communicator provides a private network solution using LAN connections combined with the capability to communicate via the Internet. The 7845i-ENT offers a fully encrypted, secure method of delivering alarm messages from the subscriber to the central station within a private network or using the Internet.

The 7845i-ENT can be easily installed in conjunction with a 7810iR-ENT for private network applications. Private network communication is contained within the LAN and is not routed through the AlarmNet Control Center. Internet applications may be configured using 7810iR or 7810iR-ENT Internet receivers. The AlarmNet 800 Plus service allows routing from the 7845i-ENT to a Honeywell receiver via the AlarmNet Control Center.

The AlarmNet Control Center is fully redundant and monitored 24 hours a day, seven days a week. AlarmNet has the ability to route messages using the AlarmNet-A, AlarmNet-M, AlarmNet-i and 800 Plus networks; all of which provide true redundancy and the highest reliability in message delivery.

  • Features
  • Specifications
  • Download