Fusion DVR

The Fusion IV hybrid DVR Series sets a new standard for recording. Expanding beyond the analog DVR role, Fusion IV bridges the gap between DVRs and NVRs; it is a full featured hybrid digital recording system. The system is designed to record, search, and transmit up to 32 channels of analog or IP video sources, up to 16 channels of audio, and POS/ATM text data.

Benefits of the system include significantly expanded support for digital video sources; including IP cameras, network encoders and megapixel cameras. Fusion IV offers up to 32 channels of hybrid (analog and/or IP) camera support. H.264 implementation provides superior video quality with small file sizes for improved performance across a network. Furthermore, H.264 is now a standard compression option for all cameras recorded on the DVR.

The Fusion IV hardware enhancements ensure efficient multi-tasking of simultaneous operations including network cameras, megapixel cameras, point-of-sale, video analytics and more. Dual video ports have also been added. Relying on the Windows® XP embedded operating system, the Fusion IV provides network security and firewall protection, while eliminating the need to format DVDs before backup. The front panel provides easy access to the standard DVD-RW drive, dual USB 2.0 ports and the four field-replaceable hard drives.

  • Features
  • Specifications
  • Download