HSDC-363

Integrated ScanDome™ III 36x WDR Speed Dome
Honeywell HSDC-363 Speed Dome integrates high-resolution 1/4” super HAD CCD, built-in f=3.4mm - 122.4mm lens, 36x optical zoom and 16x digital zoom with 360° continuous rotation capability. It combines diverse features including WDR, BLC, motion detection and BMB for wide application in various surveillance environments. Customers can experience sharp image and discreet surveillance by 520TVL high resolution and 480°/ second speed rotation. 180° digital turn-over feature brings quick response to capture objects. Loaded with 36x optical and 16x digital zoom as well as true day/night switch features, the HSDC-363 is perfect for large scale indoor/outdoor surveillance with optional environmental housings.

  • Features
  • Specifications
  • Download