PW-Series Access Modules

The PW-Series family of access control modules are controlled by and connected to the intelligent control module, PW6K1IC, PW5K1IC or PW3K1IC, through a supervised RS485 bus at 38,400 bps. Hardware interface configuration options are stored in the intelligent control module and may be directly controlled via operator intervention, time schedules, or event-basedprocedures.

The access modules have been designed to allow for a modular customizable solution. The PW5K1R1 provides I/Osupport for a single card access reader, while the PW6K1R2 supports two card access readers. In the event that communication to the intelligent control module is lost, the readers can be individually configured to allow entrance based on security needs. This customization allows for a door to be configured as locked or unlocked, or accessed only via valid facility code. The PW6K1R2 also has an RS485 serial port to facilitate communications to third party reader and field device controllers.

The PW6K1OUT interfaces with the intelligent control module (PW6K1IC, PW5K1IC or PW3K1IC) providing up to 16-relay output control–12 relays on the front edge. Relays may be used for elevator control, status annunciation and for general facility control, such as door monitoring.

The PW6K1IN interfaces with the intelligent control module (PW6K1IC, PW5K1IC or PW3K1IC) providing 16 supervised alarm inputs. An analog to digital converter samples the input values and the digitized result is filtered and processed. Filter parameters are configurable for each input point, resulting in the ability to specify a custom end-of-line (EOL) resistance value, sensitivity range and timing parameter.

The PW-Series access modules have been designed to accommodate various mounting options. Units can be wall mounted in a high density configuration (PW5K2ENC1) when space is limited, a 19" rack configuration (PW5K2ENC2), orin a tile mount configuration (PW5K1ENC3).

  • Features
  • Specifications
  • Download